Menu
CAD (0)
  • Cart is empty
  • Available in case hardened carbon steel or stainless steel
  • Precision machining assures threads are square with base
  • If the size you require is not listed...give us the specifications… we will make it for you.
26 - 50 of 55 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

B (in)

C (in)

D (in)

E (in)

Item #

Item Name

Material

Thread (A)

B

C

D

E

List Price

CAD

N/A Flange Nut N/A Stainless N/A 4-40 N/A 1/4 in N/A 3/8 in N/A 7/32 in N/A 3/64 in $4.30 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 5-40 N/A 5/16 in N/A 13/32 in N/A 11/64 in N/A 3/64 in $4.25 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 6-32 N/A 5/16 in N/A 13/32 in N/A 7/32 in N/A 3/64 in $4.45 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 6-40 N/A 5/16 in N/A 13/32 in N/A 11/64 in N/A 3/64 in $4.30 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 8-32 N/A 11/32 in N/A 15/32 in N/A 1/4 in N/A 1/16 in $4.50 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 10-24 N/A 3/8 in N/A 1/2 in N/A 5/16 in N/A 1/16 in $4.75 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 10-32 N/A 3/8 in N/A 1/2 in N/A 5/16 in N/A 1/16 in $4.75 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 12-24 N/A 3/8 in N/A 1/2 in N/A 7/32 in N/A 1/16 in $4.85 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 1/4-20 N/A 1/2 in N/A 5/8 in N/A 5/16 in N/A 3/32 in $5.85 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 1/4-28 N/A 1/2 in N/A 5/8 in N/A 5/16 in N/A 3/32 in $6.30 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 5/16-18 N/A 9/16 in N/A 3/4 in N/A 3/8 in N/A 3/32 in $6.00 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 5/16-24 N/A 9/16 in N/A 3/4 in N/A 3/8 in N/A 3/32 in $6.45 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 3/8-16 N/A 11/16 in N/A 7/8 in N/A 1/2 in N/A 1/8 in $6.35 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 3/8-24 N/A 11/16 in N/A 7/8 in N/A 1/2 in N/A 1/8 in $6.80 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 7/16-14 N/A 3/4 in N/A 1 in N/A 9/16 in N/A 5/32 in $7.55 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 7/16-20 N/A 3/4 in N/A 1 in N/A 9/16 in N/A 5/32 in $7.95 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 1/2-13 N/A 7/8 in N/A 1 1/8 in N/A 11/16 in N/A 5/32 in $8.70 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 1/2-20 N/A 7/8 in N/A 1 1/8 in N/A 11/16 in N/A 5/32 in $9.55 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 5/8-11 N/A 1 1/16 in N/A 1 3/8 in N/A 13/16 in N/A 3/16 in $10.70 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 5/8-18 N/A 1 1/16 in N/A 1 3/8 in N/A 13/16 in N/A 3/16 in $11.30 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 3/4-10 N/A 1 1/4 in N/A 1 5/8 in N/A 1 in N/A 1/4 in $14.95 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 3/4-16 N/A 1 1/4 in N/A 1 5/8 in N/A 1 in N/A 1/4 in $16.00 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 7/8-9 N/A 1 7/16 in N/A 1 3/4 in N/A 1 1/8 in N/A 1/4 in $23.25 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 7/8-14 N/A 1 7/16 in N/A 1 3/4 in N/A 1 1/8 in N/A 1/4 in $24.00 N/A CAD Icon (for items table)
N/A Flange Nut N/A Stainless N/A 1-8 N/A 1 5/8 in N/A 2 in N/A 1-1/4 in N/A 1/4 in $27.80 N/A CAD Icon (for items table)
26 - 50 of 55 | Results Per Page | View | Unit of Measure
1 2 3 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top