CAD (0)
▾
Metric Heavy Duty Flat Washers
Washers
- Case hardened steel with black oxide finish
- Extra thick for increased strength
Item # |
Item Name |
Material |
Bolt Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| FW-406 | N/A Washer | Material N/A Steel | Bolt Size N/A M6 | A N/A 7.0 mm | B N/A 16.0 mm | C N/A 5.0 mm | $1.65 |
CAD
N/A
|
| FW-408 | N/A Washer | Material N/A Steel | Bolt Size N/A M8 | A N/A 9.0 mm | B N/A 19.0 mm | C N/A 5.0 mm | $1.85 |
CAD
N/A
|
| FW-410 | N/A Washer | Material N/A Steel | Bolt Size N/A M10 | A N/A 11.0 mm | B N/A 22.0 mm | C N/A 5.0 mm | $2.05 |
CAD
N/A
|
| FW-412 | N/A Washer | Material N/A Steel | Bolt Size N/A M12 | A N/A 13 mm | B N/A 28.0 mm | C N/A 5.0 mm | $2.25 |
CAD
N/A
|
| FW-416 | N/A Washer | Material N/A Steel | Bolt Size N/A M16 | A N/A 17 mm | B N/A 35.0 mm | C N/A 5.0 mm | $2.50 |
CAD
N/A
|
| FW-420 | N/A Washer | Material N/A Steel | Bolt Size N/A M20 | A N/A 22.0 mm | B N/A 44 mm | C N/A 6.0 mm | $3.45 |
CAD
N/A
|
| FW-424 | N/A Washer | Material N/A Steel | Bolt Size N/A M24 | A N/A 26.0 mm | B N/A 51.0 mm | C N/A 7.0 mm | $5.30 |
CAD
N/A
|


