CAD (0)
▾
Metric Precision Flat Washers
Washers
- Case hardened carbon steel with black oxide finish
- Common metric bolt sizes available
Item # |
Item Name |
Material |
Bolt Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| FW-206 | N/A Washer | Material N/A Steel | Bolt Size N/A M6 | A N/A 7.0 mm | B N/A 16.0 mm | C N/A 3.0 mm | $0.71 |
CAD
N/A
|
| FW-208 | N/A Washer | Material N/A Steel | Bolt Size N/A M8 | A N/A 9.0 mm | B N/A 19.0 mm | C N/A 3.0 mm | $0.76 |
CAD
N/A
|
| FW-210 | N/A Washer | Material N/A Steel | Bolt Size N/A M10 | A N/A 11.0 mm | B N/A 25.0 mm | C N/A 3.0 mm | $0.90 |
CAD
N/A
|
| FW-212 | N/A Washer | Material N/A Steel | Bolt Size N/A M12 | A N/A 13 mm | B N/A 28.0 mm | C N/A 3.0 mm | $1.00 |
CAD
N/A
|
| FW-216 | N/A Washer | Material N/A Steel | Bolt Size N/A M16 | A N/A 17 mm | B N/A 35.0 mm | C N/A 3.0 mm | $1.22 |
CAD
N/A
|
| FW-220 | N/A Washer | Material N/A Steel | Bolt Size N/A M20 | A N/A 22.0 mm | B N/A 44 mm | C N/A 3.5 mm | $3.00 |
CAD
N/A
|
| FW-224 | N/A Washer | Material N/A Steel | Bolt Size N/A M24 | A N/A 26.0 mm | B N/A 51.0 mm | C N/A 4 mm | $3.38 |
CAD
N/A
|


