Menu
  • Precision machined sets for inch and metric bolt sizes
  • Available in case hardened carbon steel with black oxide finish and 303 stainless steel
  • Bottom washers can also be used with spherical collar nuts for clamping
  • Approximate alignment correction of 3-4 degrees
  • Tops and bottoms can be ordered separately. Please specify when ordering.
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bolt Size

A (in)

A (mm)

B (in)

B (mm)

C (in)

C (mm)

Radius R (in)

Radius R (mm)

Item #

Item Name

Material

Bolt Size

A

B

C

Radius R

List Price

CAD

N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 1/4 N/A 9/32 in N/A 5/8 in N/A 3/16 in N/A 3/4 in $3.48 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 5/16 N/A 11/32 in N/A 3/4 in N/A 1/4 in N/A 1 in $4.10 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 3/8 N/A 13/32 in N/A 7/8 in N/A 1/4 in N/A 1 1/4 in $4.24 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 7/16 N/A 15/32 in N/A 1 in N/A 5/16 in N/A 1 1/2 in $5.18 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 1/2 N/A 17/32 in N/A 1 1/8 in N/A 5/16 in N/A 1 1/2 in $4.98 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 5/8 N/A 21/32 in N/A 1 3/8 in N/A 5/16 in N/A 1 3/4 in $7.14 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 3/4 N/A 25/32 in N/A 1 5/8 in N/A 3/8 in N/A 2 1/4 in $8.80 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 7/8 N/A 15/16 in N/A 1 3/4 in N/A 3/8 in N/A 2 1/2 in $11.10 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 1 N/A 1 1/16 in N/A 2 in N/A 1/2 in N/A 2 3/4 in $14.20 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 1-1/8 N/A 1 3/16 in N/A 2 1/4 in N/A 1/2 in N/A 3 in $20.60 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 1-1/4 N/A 1 5/16 in N/A 2 5/8 in N/A 1/2 in N/A 3 in $22.50 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 1-1/2 N/A 1 9/16 in N/A 2 7/8 in N/A 9/16 in N/A 3 1/2 in $27.40 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 1-5/8 N/A 1 11/16 in N/A 3 1/4 in N/A 11/16 in N/A 3 1/2 in $35.20 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 1-3/4 N/A 1 13/16 in N/A 3 1/4 in N/A 11/16 in N/A 3 1/2 in $38.30 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 2 N/A 2 1/16 in N/A 3 7/8 in N/A 3/4 in N/A 3 1/2 in $44.30 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 2-1/4 N/A 2 5/16 in N/A 4 1/2 in N/A 7/8 in N/A 4 in $87.00 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 2-1/2 N/A 2 9/16 in N/A 4 1/2 in N/A 7/8 in N/A 4 in $95.00 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A 2-3/4 N/A 2-13/16 in N/A 5 in N/A 1 in N/A 5 in $125.00 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A M3 N/A 3.2 mm N/A 9.5 mm N/A 3.5 mm N/A 7 mm $4.90 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A M4 N/A 4.3 mm N/A 9.5 mm N/A 3.5 mm N/A 7 mm $4.90 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A M5 N/A 5.3 mm N/A 11 mm N/A 4 mm N/A 7.5 mm $5.30 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A M6 N/A 6.4 mm N/A 12 mm N/A 4.2 mm N/A 9 mm $6.10 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A M8 N/A 8.4 mm N/A 17 mm N/A 5.6 mm N/A 12 mm $6.80 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A M10 N/A 10.5 mm N/A 21 mm N/A 6.5 mm N/A 15 mm $9.20 N/A CAD Icon (for items table)
N/A Spherical Washers, Self-Aligning Washers N/A Steel N/A M12 N/A 13 mm N/A 24 mm N/A 8 mm N/A 17 mm $11.90 N/A CAD Icon (for items table)
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top