CAD (0)
▾
Stainless Steel “C” Washers
Washers
- Machined from 303 stainless steel
- Non-magnetic, corrosive resistant
- Precision machined surface
Item # |
Item Name |
Material |
Finish |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| CW-101SS | N/A C Washer | Material N/A Stainless | Finish N/A Machined | A N/A 9/32 in | B N/A 1/4 in | C N/A 1 in | $6.70 |
CAD
N/A
|
| CW-102SS | N/A C Washer | Material N/A Stainless | Finish N/A Machined | A N/A 9/32 in | B N/A 1/4 in | C N/A 1 1/4 in | $8.15 |
CAD
N/A
|
| CW-105SS | N/A C Washer | Material N/A Stainless | Finish N/A Machined | A N/A 13/32 in | B N/A 3/8 in | C N/A 1 1/4 in | $8.75 |
CAD
N/A
|
| CW-106SS | N/A C Washer | Material N/A Stainless | Finish N/A Machined | A N/A 13/32 in | B N/A 3/8 in | C N/A 1 1/2 in | $10.00 |
CAD
N/A
|
| CW-111SS | N/A C Washer | Material N/A Stainless | Finish N/A Machined | A N/A 17/32 in | B N/A 3/8 in | C N/A 1 7/8 in | $13.90 |
CAD
N/A
|
| CW-113SS | N/A C Washer | Material N/A Stainless | Finish N/A Machined | A N/A 17/32 in | B N/A 1/2 in | C N/A 2 1/2 in | $16.10 |
CAD
N/A
|
| CW-116SS | N/A C Washer | Material N/A Stainless | Finish N/A Machined | A N/A 21/32 in | B N/A 1/2 in | C N/A 2 1/2 in | $16.10 |
CAD
N/A
|
| CW-118SS | N/A C Washer | Material N/A Stainless | Finish N/A Machined | A N/A 25/32 in | B N/A 7/16 in | C N/A 2 1/2 in | $16.10 |
CAD
N/A
|


