CAD (0)
▾
Stainless Steel Flat Washers
Washers
- Made from 300 series stainless steel
- Nonmagnetic, corrosion resistant
Item # |
Item Name |
Material |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|
| 7250 | N/A Washer | Material N/A Stainless | A N/A 1/4 in | B N/A 0.116 in | C N/A 1/16 in | $1.20 |
CAD
N/A
|
| 7251 | N/A Washer | Material N/A Stainless | A N/A 5/16 in | B N/A 0.144 in | C N/A 1/16 in | $1.22 |
CAD
N/A
|
| 7252 | N/A Washer | Material N/A Stainless | A N/A 3/8 in | B N/A 0.1695 in | C N/A 1/16 in | $1.28 |
CAD
N/A
|
| 7253 | N/A Washer | Material N/A Stainless | A N/A 7/16 in | B N/A 0.196 in | C N/A 5/64 in | $1.42 |
CAD
N/A
|
| 7254 | N/A Washer | Material N/A Stainless | A N/A 1/2 in | B N/A 0.257 in | C N/A 5/64 in | $1.90 |
CAD
N/A
|
| 7255 | N/A Washer | Material N/A Stainless | A N/A 5/8 in | B N/A 0.323 in | C N/A 3/32 in | $2.00 |
CAD
N/A
|
| 7256 | N/A Washer | Material N/A Stainless | A N/A 3/4 in | B N/A 0.386 in | C N/A 3/32 in | $2.25 |
CAD
N/A
|


