CAD (0)
▾
Standard Precision Flat Washers
Washers
- Available in carbon steel or stainless steel
- Case hardened carbon steel with black oxide finish
Item # |
Item Name |
Material |
Bolt Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| FW-00 | N/A Washer | Material N/A Steel | Bolt Size N/A 3/16 | A N/A 13/64 in | B N/A 1/2 in | C N/A 3/32 in | $0.68 |
CAD
N/A
|
| FW-0 | N/A Washer | Material N/A Steel | Bolt Size N/A 1/4 | A N/A 9/32 in | B N/A 5/8 in | C N/A 1/8 in | $0.90 |
CAD
N/A
|
| FW-01 | N/A Washer | Material N/A Steel | Bolt Size N/A 5/16 | A N/A 11/32 in | B N/A 3/4 in | C N/A 1/8 in | $1.00 |
CAD
N/A
|
| FW-1 | N/A Washer | Material N/A Steel | Bolt Size N/A 3/8 | A N/A 13/32 in | B N/A 7/8 in | C N/A 1/8 in | $1.04 |
CAD
N/A
|
| FW-15 | N/A Washer | Material N/A Steel | Bolt Size N/A 7/16 | A N/A 15/32 in | B N/A 1 in | C N/A 1/8 in | $0.94 |
CAD
N/A
|
| FW-2 | N/A Washer | Material N/A Steel | Bolt Size N/A 1/2 | A N/A 17/32 in | B N/A 1 1/8 in | C N/A 1/8 in | $1.10 |
CAD
N/A
|
| FW-3 | N/A Washer | Material N/A Steel | Bolt Size N/A 5/8 | A N/A 21/32 in | B N/A 1 3/8 in | C N/A 1/8 in | $1.32 |
CAD
N/A
|
| FW-4 | N/A Washer | Material N/A Steel | Bolt Size N/A 3/4 | A N/A 25/32 in | B N/A 1 5/8 in | C N/A 5/32 in | $1.75 |
CAD
N/A
|
| FW-5 | N/A Washer | Material N/A Steel | Bolt Size N/A 7/8 | A N/A 29/32 in | B N/A 1 3/4 in | C N/A 5/32 in | $2.05 |
CAD
N/A
|
| FW-6 | N/A Washer | Material N/A Steel | Bolt Size N/A 1 | A N/A 1 1/32 in | B N/A 2 in | C N/A 3/16 in | $2.80 |
CAD
N/A
|
| FW-7 | N/A Washer | Material N/A Steel | Bolt Size N/A 1 1/8 | A N/A 1 5/32 in | B N/A 2 1/4 in | C N/A 7/32 in | $6.25 |
CAD
N/A
|
| FW-8 | N/A Washer | Material N/A Steel | Bolt Size N/A 1 1/4 | A N/A 1 9/32 in | B N/A 2 1/2 in | C N/A 9/32 in | $6.25 |
CAD
N/A
|
| FW-00SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 3/16 | A N/A 13/64 in | B N/A 1/2 in | C N/A 3/32 in | $1.79 |
CAD
N/A
|
| FW-0SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 1/4 | A N/A 9/32 in | B N/A 5/8 in | C N/A 3/32 in | $1.89 |
CAD
N/A
|
| FW-01SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 5/16 | A N/A 11/32 in | B N/A 3/4 in | C N/A 1/8 in | $2.10 |
CAD
N/A
|
| FW-1SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 3/8 | A N/A 13/32 in | B N/A 7/8 in | C N/A 1/8 in | $2.45 |
CAD
N/A
|
| FW-15SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 7/16 | A N/A 15/32 in | B N/A 1 in | C N/A 1/8 in | $2.90 |
CAD
N/A
|
| FW-2SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 1/2 | A N/A 17/32 in | B N/A 1 1/8 in | C N/A 1/8 in | $3.20 |
CAD
N/A
|
| FW-3SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 5/8 | A N/A 21/32 in | B N/A 1 3/8 in | C N/A 1/8 in | $3.85 |
CAD
N/A
|
| FW-4SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 3/4 | A N/A 25/32 in | B N/A 1 1/2 in | C N/A 5/32 in | $4.10 |
CAD
N/A
|
| FW-5SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 7/8 | A N/A 29/32 in | B N/A 1 3/4 in | C N/A 5/32 in | $5.20 |
CAD
N/A
|
| FW-6SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 1 | A N/A 1 1/32 in | B N/A 2 in | C N/A 3/16 in | $7.10 |
CAD
N/A
|


