Menu
CAD (0)
  • Cart is empty
  • Zinc-plated steel
  • Available with steel pad or Delrin® pad
  • 10 degree swivel
  • Do not exceed load rating
  • Metric sizes have black oxide finish
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

Thread (X)

B

C

E

List Price

N/A Toggle Pads N/A Steel N/A M8 N/A 16 mm N/A 19 mm N/A 9 mm $13.40
N/A Toggle Pads N/A Steel N/A M10 N/A 20 mm N/A 22 mm N/A 11 mm $14.90
N/A Toggle Pads N/A Steel N/A M12 N/A 24 mm N/A 25 mm N/A 12 mm $17.25
N/A Toggle Pads N/A Steel N/A M16 N/A 30 mm N/A 34 mm N/A 16 mm $21.10
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top