CAD (0)
▾
Slotted Shoulder Screws
Workholding Components
- Available in heat treated carbon steel or stainless steel
- Black oxide finish on the steel shoulder screws
- “A” dimension…+.005 -.000
- “E” dimension…+.000 -.001
Item # |
Item Name |
Material |
A |
Thread (D) |
B |
C |
E |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| SS-1 | N/A Shoulder Screws | Material N/A Steel | A N/A 0.2520 in. | Thread (D) N/A 1/4-20 | B N/A 3/16 in. | C N/A 3/8 in. | E N/A 0.374 in. | F N/A 5/8 in. | $4.40 |
| SS-2 | N/A Shoulder Screws | Material N/A Steel | A N/A 0.3140 in. | Thread (D) N/A 1/4-20 | B N/A 3/16 in. | C N/A 3/8 in. | E N/A 0.374 in. | F N/A 5/8 in. | $5.05 |
| SS-3 | N/A Shoulder Screws | Material N/A Steel | A N/A 0.3770 in. | Thread (D) N/A 5/16-18 | B N/A 1/4 in. | C N/A 1/2 in. | E N/A 0.499 in. | F N/A 3/4 in. | $5.45 |
| SS-4 | N/A Shoulder Screws | Material N/A Steel | A N/A 0.5020 in. | Thread (D) N/A 3/8-16 | B N/A 1/4 in. | C N/A 5/8 in. | E N/A 0.499 in. | F N/A 3/4 in. | $5.45 |
| SS-5 | N/A Shoulder Screws | Material N/A Steel | A N/A 0.6270 in. | Thread (D) N/A 3/8-16 | B N/A 1/4 in. | C N/A 5/8 in. | E N/A 0.499 in. | F N/A 3/4 in. | $6.10 |
| SS-6 | N/A Shoulder Screws | Material N/A Steel | A N/A 0.7520 in. | Thread (D) N/A 3/8-16 | B N/A 1/4 in. | C N/A 5/8 in. | E N/A 0.499 in. | F N/A 3/4 in. | $6.10 |
| SS-1SS | N/A Shoulder Screws | Material N/A Stainless | A N/A 0.2520 in. | Thread (D) N/A 1/4-20 | B N/A 3/16 in. | C N/A 3/8 in. | E N/A 0.374 in. | F N/A 5/8 in. | $6.95 |
| SS-2SS | N/A Shoulder Screws | Material N/A Stainless | A N/A 0.3140 in. | Thread (D) N/A 1/4-20 | B N/A 3/16 in. | C N/A 3/8 in. | E N/A 0.374 in. | F N/A 5/8 in. | $7.50 |
| SS-3SS | N/A Shoulder Screws | Material N/A Stainless | A N/A 0.3770 in. | Thread (D) N/A 5/16-18 | B N/A 1/4 in. | C N/A 1/2 in. | E N/A 0.499 in. | F N/A 3/4 in. | $10.75 |
| SS-4SS | N/A Shoulder Screws | Material N/A Stainless | A N/A 0.5020 in. | Thread (D) N/A 3/8-16 | B N/A 1/4 in. | C N/A 5/8 in. | E N/A 0.499 in. | F N/A 3/4 in. | $12.20 |
| SS-5SS | N/A Shoulder Screws | Material N/A Stainless | A N/A 0.6270 in. | Thread (D) N/A 3/8-16 | B N/A 1/4 in. | C N/A 5/8 in. | E N/A 0.499 in. | F N/A 3/4 in. | $12.90 |
| SS-6SS | N/A Shoulder Screws | Material N/A Stainless | A N/A 0.7520 in. | Thread (D) N/A 3/8-16 | B N/A 1/4 in. | C N/A 5/8 in. | E N/A 0.499 in. | F N/A 3/4 in. | $14.50 |