CAD (0)
▾
Stainless Steel Toggle Pads
Workholding Components
- Stainless steel
- Available with stainless steel or Delrin® pad
- 10 degree swivel
- Do not exceed load rating
Item # |
Item Name |
Material |
Thread (X) |
B |
C |
E |
List Price |
|---|---|---|---|---|---|---|---|
| BTP-1SS | N/A Toggle Pads | Material N/A Stainless Steel | Thread (X) N/A 1/4-20 | B N/A 1/2 in. | C N/A 5/8 in. | E N/A 5/16 in. | $12.80 |
| BTP-2SS | N/A Toggle Pads | Material N/A Stainless Steel | Thread (X) N/A 5/16-18 | B N/A 9/16 in. | C N/A 3/4 in. | E N/A 3/8 in. | $12.90 |
| BTP-3SS | N/A Toggle Pads | Material N/A Stainless Steel | Thread (X) N/A 3/8-16 | B N/A 5/8 in. | C N/A 13/16 in. | E N/A 3/8 in. | $13.90 |
| BTP-4SS | N/A Toggle Pads | Material N/A Stainless Steel | Thread (X) N/A 1/2-13 | B N/A 3/4 in. | C N/A 15/16 in. | E N/A 7/16 in. | $16.30 |
| BTP-5SS | N/A Toggle Pads | Material N/A Stainless Steel | Thread (X) N/A 5/8-11 | B N/A 7/8 in. | C N/A 1 in. | E N/A 7/16 in. | $16.50 |
| BTP-6SS | N/A Toggle Pads | Material N/A Stainless Steel | Thread (X) N/A 3/4-10 | B N/A 1 1/16 in. | C N/A 1 11/32 in. | E N/A 5/8 in. | $24.00 |
| BTP-7SS | N/A Toggle Pads | Material N/A Stainless Steel | Thread (X) N/A 1-8 | B N/A 1 3/8 in. | C N/A 1 53/64 in. | E N/A 13/16 in. | $38.85 |
| BTP-10SS | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 1/4-20 | B N/A 1/2 in. | C N/A 5/8 in. | E N/A 5/16 in. | $13.50 |
| BTP-20SS | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 5/16-18 | B N/A 9/16 in. | C N/A 3/4 in. | E N/A 3/8 in. | $13.50 |
| BTP-30SS | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 3/8-16 | B N/A 5/8 in. | C N/A 13/16 in. | E N/A 3/8 in. | $14.60 |
| BTP-40SS | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 1/2-13 | B N/A 3/4 in. | C N/A 15/16 in. | E N/A 7/16 in. | $16.60 |
| BTP-50SS | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 5/8-11 | B N/A 7/8 in. | C N/A 1 in. | E N/A 7/16 in. | $17.00 |
| BTP-60SS | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 3/4-10 | B N/A 1 1/16 in. | C N/A 1 11/32 in. | E N/A 5/8 in. | $24.95 |
| BTP-70SS | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 1-8 | B N/A 1 3/8 in. | C N/A 1 53/64 in. | E N/A 13/16 in. | $42.00 |