CAD (0)
▾
Metric Sizes, Adjustable Handles
adjustable-clamping-levers-steel-levers-metric
Metric Adjustable Handles, Die-Cast Handle
(17)- Zinc die-cast handle with black finish
- Orange handles available
- All steel parts ensure durability
- Internal metric thread available in steel with black oxide finish or stainless steel
Metric Adjustable Handles, Die-Cast Handle With Stud
(55)- Zinc die-cast handle with black finish
- Orange handles available
- Steel parts give increased stability and rigidity
- Available in steel stud with black oxide finish or stainless steel stud
- Additional thread lengths available upon request
Metric Button Thread Adjustable Handles
(10)- Handles available in die-cast zinc or plastic.
- Internal thread mechanism made from carbon steel.
- Inch and metric sizes available.
- Great for repetitive tightening operations.
- Torque and load ratings.