CAD (0)
▾
Adjustable Handles, Die-Cast Handle
adjustable-handles-steel-levers
Inch Sizes, Adjustable Handles
Clamping Levers, also known as Adjustable Handles, have an internal ratchet system that make them perfect for applications in confined clamping areas or when specific handle location is critical. Morton Adjustable Handles are used widely in industry on original equipment and on common workholding applications. They are also great for elbow joints where handle positioning is important. Adjustable Handles are manufactured in two main styles... with internal threads or with a projecting screw. The handles are available in Die-Cast Steel, Stainless Steel, and Plastic. /Asset/Clamping_Levers.jpg