CAD (0)
▾
Inch Sizes, Adjustable Handles
adjustable-clamping-levers-steel-levers-inch
Adjustable Handles, Die-Cast Handle
(11)- Zinc die-cast handle with black finish
- Orange handles available
- All steel parts ensure durability
- Internal thread with black oxide finish
Adjustable Handles, Die-Cast Handle With Stud
(33)- Zinc die-cast handle with black finish
- Steel parts give increased stability and rigidity
- Orange handles available
- External steel stud with black oxide finish
- Additional thread lengths available upon request
Stainless Steel Adjustable Handles
(9)- All internal parts made from stainless steel
- Handle available in either die-cast zinc or plastic
- Internal thread
- Metric sizes available upon request
Stainless Steel Adjustable Handles With Stud
(24)- All internal parts made from stainless steel
- Handle available in either die-cast zinc or plastic
- External thread made from stainless steel
- Additional thread lengths available upon request
- Metric sizes available upon request
Standard Button Thread Clamping Levers
(10)- Handles available in die-cast zinc or plastic.
- Internal thread mechanism made from carbon steel.
- Inch and metric sizes available.
- Great for repetitive tightening operations.
- Torque and load ratings.
Stainless Steel Adjustable Handles
(9)- Handle material: 303 stainless steel
- Component material: 303 stainless steel
- Internal thread
- Ball handle design
Stainless Steel Adjustable Handles With Stud
(26)- Handle material: 303 stainless steel
- Component material: 303 stainless steel
- External thread
- Ball handle design
Chrome Plated Adjustable Handles
(10)- Chrome Plated Steel Handle
- Component material is steel with black oxide finish
- Internal thread
- High polished finish
Chrome Plated Adjustable Handles With Stud
(20)- Die-cast handle with chrome plated finish
- Steel stud with black oxide finish
- High polished finish
- Used on applications where appearance is as important as function