CAD (0)
▾
Chrome Plated Adjustable Handles
Inch Sizes, Adjustable Handles
- Chrome Plated Steel Handle
- Component material is steel with black oxide finish
- Internal thread
- High polished finish
Item # |
Item Name |
X Thread |
Thread Depth |
B |
C |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MHC-101 | N/A Chrome Plated Adjustable Handle | X Thread N/A #10-24 | Thread Depth N/A 0.32 in | B N/A 0.52 in | C N/A 0.97 in | D N/A 1.75 in | E N/A 1.38 in | F N/A 0.39 in | $15.50 |
CAD
N/A
|
| MHC-103 | N/A Chrome Plated Adjustable Handle | X Thread N/A 1/4-20 | Thread Depth N/A 0.32 in | B N/A 0.52 in | C N/A 0.97 in | D N/A 1.75 in | E N/A 1.38 in | F N/A 0.39 in | $15.50 |
CAD
N/A
|
| MHC-104 | N/A Chrome Plated Adjustable Handle | X Thread N/A 1/4-20 | Thread Depth N/A 0.44 in | B N/A 0.71 in | C N/A 1.22 in | D N/A 2.44 in | E N/A 1.83 in | F N/A 0.53 in | $16.75 |
CAD
N/A
|
| MHC-105 | N/A Chrome Plated Adjustable Handle | X Thread N/A 5/16-18 | Thread Depth N/A 0.44 in | B N/A 0.71 in | C N/A 1.22 in | D N/A 2.44 in | E N/A 1.83 in | F N/A 0.53 in | $16.75 |
CAD
N/A
|
| MHC-106 | N/A Chrome Plated Adjustable Handle | X Thread N/A 5/16-18 | Thread Depth N/A 1/2 in | B N/A 0.83 in | C N/A 1.52 in | D N/A 3.03 in | E N/A 2.20 in | F N/A 0.63 in | $19.90 |
CAD
N/A
|
| MHC-107 | N/A Chrome Plated Adjustable Handle | X Thread N/A 3/8-16 | Thread Depth N/A 1/2 in | B N/A 0.83 in | C N/A 1.52 in | D N/A 3.03 in | E N/A 2.20 in | F N/A 0.63 in | $19.90 |
CAD
N/A
|
| MHC-108 | N/A Chrome Plated Adjustable Handle | X Thread N/A 3/8-16 | Thread Depth N/A 0.62 in | B N/A 0.94 in | C N/A 1.67 in | D N/A 3.58 in | E N/A 2.50 in | F N/A 0.75 in | $24.50 |
CAD
N/A
|
| MHC-109 | N/A Chrome Plated Adjustable Handle | X Thread N/A 1/2-13 | Thread Depth N/A 0.62 in | B N/A 0.94 in | C N/A 1.67 in | D N/A 3.58 in | E N/A 2.50 in | F N/A 0.75 in | $24.50 |
CAD
N/A
|
| MHC-112 | N/A Chrome Plated Adjustable Handle | X Thread N/A 1/2-13 | Thread Depth N/A 0.87 in | B N/A 1.19 in | C N/A 2.00 in | D N/A 4.17 in | E N/A 3.00 in | F N/A 0.91 in | $29.75 |
CAD
N/A
|
| MHC-113 | N/A Chrome Plated Adjustable Handle | X Thread N/A 5/8-11 | Thread Depth N/A 0.87 in | B N/A 1.19 in | C N/A 2.00 in | D N/A 4.17 in | E N/A 3.00 in | F N/A 0.91 in | $29.75 |
CAD
N/A
|


