CAD (0)
▾
- Handle material: 303 stainless steel
- Component material: 303 stainless steel
- External thread
- Ball handle design
Unit of Measure
Product Type |
N/A Clamping Lever |
X Thread |
N/A 1/4-20 |
Thread Depth |
N/A 0.44 in |
B |
N/A 0.71 in |
C |
N/A 1.22 in |
D |
N/A 2.44 in |
E |
N/A 1.83 in |
F |
N/A 0.53 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
