CAD (0)
▾
Stainless Steel Adjustable Handles
Inch Sizes, Adjustable Handles
- Handle material: 303 stainless steel
- Component material: 303 stainless steel
- Internal thread
- Ball handle design
Item # |
Item Name |
A |
B |
E |
F |
H |
J |
L |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSH-101 | N/A Stainless Steel Adjustable Handle | A N/A 10-24 | B N/A 0.35 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | D N/A 0.53 in | $20.25 |
CAD
N/A
|
| SSH-102 | N/A Stainless Steel Adjustable Handle | A N/A 10-32 | B N/A 0.35 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | D N/A 0.53 in | $20.25 |
CAD
N/A
|
| SSH-103 | N/A Stainless Steel Adjustable Handle | A N/A 1/4-20 | B N/A 0.35 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | D N/A 0.53 in | $20.25 |
CAD
N/A
|
| SSH-104 | N/A Stainless Steel Adjustable Handle | A N/A 1/4-20 | B N/A 0.47 in | E N/A 0.53 in | F N/A 0.25 in | H N/A 1.81 in | J N/A 1.14 in | L N/A 2.56 in | D N/A 0.71 in | $32.75 |
CAD
N/A
|
| SSH-105 | N/A Stainless Steel Adjustable Handle | A N/A 5/16-18 | B N/A 0.47 in | E N/A 0.53 in | F N/A 0.25 in | H N/A 1.81 in | J N/A 1.14 in | L N/A 2.56 in | D N/A 0.71 in | $32.75 |
CAD
N/A
|
| SSH-106 | N/A Stainless Steel Adjustable Handle | A N/A 5/16-18 | B N/A 0.55 in | E N/A 0.62 in | F N/A 0.39 in | H N/A 2.28 in | J N/A 1.47 in | L N/A 3.15 in | D N/A 0.84 in | $32.75 |
CAD
N/A
|
| SSH-107 | N/A Stainless Steel Adjustable Handle | A N/A 3/8-16 | B N/A 0.55 in | E N/A 0.62 in | F N/A 0.39 in | H N/A 2.28 in | J N/A 1.47 in | L N/A 3.15 in | D N/A 0.84 in | $45.00 |
CAD
N/A
|
| SSH-108 | N/A Stainless Steel Adjustable Handle | A N/A 3/8-16 | B N/A 0.67 in | E N/A 0.75 in | F N/A 0.39 in | H N/A 2.63 in | J N/A 1.68 in | L N/A 3.74 in | D N/A 1 in | $63.00 |
CAD
N/A
|
| SSH-109 | N/A Stainless Steel Adjustable Handle | A N/A 1/2-13 | B N/A 0.67 in | E N/A 0.75 in | F N/A 0.39 in | H N/A 2.63 in | J N/A 1.68 in | L N/A 3.74 in | D N/A 1 in | $63.00 |
CAD
N/A
|


