CAD (0)
▾
- Handle material: 303 stainless steel
- Component material: 303 stainless steel
- Internal thread
- Ball handle design
Unit of Measure
Product Type |
N/A Clamping Lever |
Component Material |
N/A 303 Stainless Steel |
Handle Material |
N/A 303 Stainless Steel |
A |
N/A 3/8-16 |
B |
N/A 0.55 in |
E |
N/A 0.62 in |
F |
N/A 0.39 in |
H |
N/A 2.28 in |
J |
N/A 1.47 in |
L |
N/A 3.15 in |
D |
N/A 0.84 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
