CAD (0)
▾
Stainless Steel Adjustable Handles With Stud
Inch Sizes, Adjustable Handles
- Handle material: 303 stainless steel
- Component material: 303 stainless steel
- External thread
- Ball handle design
1 2
Item # |
Item Name |
X Thread |
Length |
E |
F |
H |
J |
L |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SSH-301 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A #10-32 | Length N/A .59 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $21.20 |
CAD
N/A
|
| SSH-302 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A #10-32 | Length N/A 0.78 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $21.95 |
CAD
N/A
|
| SSH-303 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A #10-32 | Length N/A 1.18 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $22.85 |
CAD
N/A
|
| SSH-304 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A #10-24 | Length N/A .59 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $21.50 |
CAD
N/A
|
| SSH-305 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A #10-24 | Length N/A 0.78 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $22.25 |
CAD
N/A
|
| SSH-306 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A #10-24 | Length N/A 1.18 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $22.85 |
CAD
N/A
|
| SSH-307 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/4-20 | Length N/A .59 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $21.50 |
CAD
N/A
|
| SSH-308 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/4-20 | Length N/A 0.78 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $22.25 |
CAD
N/A
|
| SSH-309 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/4-20 | Length N/A 1.18 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $22.85 |
CAD
N/A
|
| SSH-310 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/4-20 | Length N/A 1.57 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $24.00 |
CAD
N/A
|
| SSH-311 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/4-20 | Length N/A 1.77 in | E N/A 0.39 in | F N/A 0.15 in | H N/A 1.30 in | J N/A 0.95 in | L N/A 1.57 in | $24.30 |
CAD
N/A
|
| SSH-312 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 5/16-18 | Length N/A 0.78 in | E N/A 0.53 in | F N/A 0.25 in | H N/A 1.81 in | J N/A 1.14 in | L N/A 2.56 in | $35.50 |
CAD
N/A
|
| SSH-313 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 5/16-18 | Length N/A 1.18 in | E N/A 0.53 in | F N/A 0.25 in | H N/A 1.81 in | J N/A 1.14 in | L N/A 2.56 in | $37.25 |
CAD
N/A
|
| SSH-314 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 5/16-18 | Length N/A 1.57 in | E N/A 0.53 in | F N/A 0.25 in | H N/A 1.81 in | J N/A 1.14 in | L N/A 2.56 in | $38.10 |
CAD
N/A
|
| SSH-315 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 5/16-18 | Length N/A 1.96 in | E N/A 0.53 in | F N/A 0.25 in | H N/A 1.81 in | J N/A 1.14 in | L N/A 2.56 in | $39.25 |
CAD
N/A
|
| SSH-316 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 5/16-18 | Length N/A 2.36 in | E N/A 0.53 in | F N/A 0.25 in | H N/A 1.81 in | J N/A 1.14 in | L N/A 2.56 in | $41.20 |
CAD
N/A
|
| SSH-317 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 3/8-16 | Length N/A 0.78 in | E N/A 0.62 in | F N/A 0.39 in | H N/A 2.28 in | J N/A 1.47 in | L N/A 3.15 in | $48.30 |
CAD
N/A
|
| SSH-318 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 3/8-16 | Length N/A 1.18 in | E N/A 0.62 in | F N/A 0.39 in | H N/A 2.28 in | J N/A 1.47 in | L N/A 3.15 in | $50.90 |
CAD
N/A
|
| SSH-319 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 3/8-16 | Length N/A 1.57 in | E N/A 0.62 in | F N/A 0.39 in | H N/A 2.28 in | J N/A 1.47 in | L N/A 3.15 in | $51.50 |
CAD
N/A
|
| SSH-320 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 3/8-16 | Length N/A 1.96 in | E N/A 0.62 in | F N/A 0.39 in | H N/A 2.28 in | J N/A 1.47 in | L N/A 3.15 in | $53.50 |
CAD
N/A
|
| SSH-321 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 3/8-16 | Length N/A 2.36 in | E N/A 0.62 in | F N/A 0.39 in | H N/A 2.28 in | J N/A 1.47 in | L N/A 3.15 in | $55.65 |
CAD
N/A
|
| SSH-322 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/2-13 | Length N/A 0.78 in | E N/A 0.75 in | F N/A 0.39 in | H N/A 2.63 in | J N/A 1.68 in | L N/A 3.74 in | $68.25 |
CAD
N/A
|
| SSH-323 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/2-13 | Length N/A 1.18 in | E N/A 0.75 in | F N/A 0.39 in | H N/A 2.63 in | J N/A 1.68 in | L N/A 3.74 in | $70.00 |
CAD
N/A
|
| SSH-324 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/2-13 | Length N/A 1.57 in | E N/A 0.75 in | F N/A 0.39 in | H N/A 2.63 in | J N/A 1.68 in | L N/A 3.74 in | $71.50 |
CAD
N/A
|
| SSH-325 | N/A Stainless Steel Adjustable Handle with Stud | X Thread N/A 1/2-13 | Length N/A 1.96 in | E N/A 0.75 in | F N/A 0.39 in | H N/A 2.63 in | J N/A 1.68 in | L N/A 3.74 in | $74.50 |
CAD
N/A
|
1 2


