CAD (0)
▾
- Handle material: 303 stainless steel
- Component material: 303 stainless steel
- External thread
- Ball handle design
Unit of Measure
Product Type |
N/A Clamping Lever |
Component Material |
N/A 303 Stainless Steel |
Handle Material |
N/A 303 Stainless Steel |
X Thread |
N/A 5/16-18 |
Length |
N/A 1.18 in |
E |
N/A 0.53 in |
F |
N/A 0.25 in |
H |
N/A 1.81 in |
J |
N/A 1.14 in |
L |
N/A 2.56 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
