CAD (0)
▾
Standard Button Thread Clamping Levers
Inch Sizes, Adjustable Handles
- Handles available in die-cast zinc or plastic.
- Internal thread mechanism made from carbon steel.
- Inch and metric sizes available.
- Great for repetitive tightening operations.
- Torque and load ratings.
Item # |
Item Name |
Handle Type |
Thread Size |
B |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| MH-725 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A 1/4-20 | B N/A 0.81 in | C N/A 1.00 in | D N/A 2.56 in | E N/A 1.77 in | $10.60 |
CAD
N/A
|
| MH-731 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A 5/16-18 | B N/A 0.94 in | C N/A 1.13 in | D N/A 3.07 in | E N/A 2.17 in | $13.10 |
CAD
N/A
|
| MH-737 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A 3/8-16 | B N/A 0.94 in | C N/A 1.13 in | D N/A 3.07 in | E N/A 2.17 in | $13.10 |
CAD
N/A
|
| MH-750 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A 1/2-13 | B N/A 1.25 in | C N/A 1.50 in | D N/A 4.25 in | E N/A 2.95 in | $17.50 |
CAD
N/A
|
| MH-762 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A 5/8-11 | B N/A 1.25 in | C N/A 1.50 in | D N/A 4.25 in | E N/A 2.95 in | $17.50 |
CAD
N/A
|
| AH-725 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A 1/4-20 | B N/A 0.81 in | C N/A 1.00 in | D N/A 2.56 in | E N/A 1.77 in | $9.15 |
CAD
N/A
|
| AH-731 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A 5/16-18 | B N/A 0.94 in | C N/A 1.13 in | D N/A 3.07 in | E N/A 2.17 in | $11.95 |
CAD
N/A
|
| AH-737 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A 3/8-16 | B N/A 0.94 in | C N/A 1.13 in | D N/A 3.07 in | E N/A 2.17 in | $11.95 |
CAD
N/A
|
| AH-750 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A 1/2-13 | B N/A 1.25 in | C N/A 1.50 in | D N/A 4.25 in | E N/A 2.95 in | $14.50 |
CAD
N/A
|
| AH-762 | N/A Standard Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A 5/8-11 | B N/A 1.25 in | C N/A 1.50 in | D N/A 4.25 in | E N/A 2.95 in | $14.50 |
CAD
N/A
|


