CAD (0)
▾
Metric Button Thread Adjustable Handles
Metric Sizes, Adjustable Handles
- Handles available in die-cast zinc or plastic.
- Internal thread mechanism made from carbon steel.
- Inch and metric sizes available.
- Great for repetitive tightening operations.
- Torque and load ratings.
Item # |
Item Name |
Handle Type |
Thread Size |
B |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| MH-706 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A M6x1 | B N/A 21.0 mm | C N/A 26.0 mm | D N/A 65.0 mm | E N/A 45.0 mm | $10.60 |
CAD
N/A
|
| MH-708 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A M8x1.25 | B N/A 23.5 mm | C N/A 29.0 mm | D N/A 78.0 mm | E N/A 55.0 mm | $13.10 |
CAD
N/A
|
| MH-710 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A M10x1.5 | B N/A 23.5 mm | C N/A 29.0 mm | D N/A 78.0 mm | E N/A 55.0 mm | $13.10 |
CAD
N/A
|
| MH-712 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A M12x1.75 | B N/A 32.0 mm | C N/A 38.0 mm | D N/A 108.0 mm | E N/A 75.0 mm | $17.50 |
CAD
N/A
|
| MH-716 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Die-Cast Zinc Handle | Thread Size N/A M16x2 | B N/A 32.0 mm | C N/A 38.0 mm | D N/A 108.0 mm | E N/A 75.0 mm | $17.50 |
CAD
N/A
|
| AH-706 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A M6x1 | B N/A 21.0 mm | C N/A 26.0 mm | D N/A 65.0 mm | E N/A 45.0 mm | $9.15 |
CAD
N/A
|
| AH-708 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A M8x1.25 | B N/A 23.5 mm | C N/A 29.0 mm | D N/A 78.0 mm | E N/A 55.0 mm | $11.95 |
CAD
N/A
|
| AH-710 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A M10x1.5 | B N/A 23.5 mm | C N/A 29.0 mm | D N/A 78.0 mm | E N/A 55.0 mm | $11.95 |
CAD
N/A
|
| AH-712 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A M12x1.75 | B N/A 32.0 mm | C N/A 38.0 mm | D N/A 108.0 mm | E N/A 75.0 mm | $14.50 |
CAD
N/A
|
| AH-716 | N/A Metric Button Thread Clamping Levers | Handle Type N/A Plastic Handle | Thread Size N/A M16x2 | B N/A 32.0 mm | C N/A 38.0 mm | D N/A 108.0 mm | E N/A 75.0 mm | $14.50 |
CAD
N/A
|


