Menu
CAD (0)
  • Cart is empty
  • Handles available in die-cast zinc or plastic.
  • Internal thread mechanism made from carbon steel.
  • Inch and metric sizes available.
  • Great for repetitive tightening operations.
  • Torque and load ratings.
Unit of Measure

Product Type

N/A Clamping Levers

Material 

N/A Carbon Steel

Handle Type

N/A Plastic Handle

Thread Size

N/A M12x1.75

B

N/A 32.0 mm

C

N/A 38.0 mm

D

N/A 108.0 mm

E

N/A 75.0 mm

Torque

N/A 456 in-lbs.

Load Rating

N/A 4005 lbs.

N/A



A Great Time Saver!
The thru-hole clamping lever allows for quick clamping on long thread lengths. Simply press the button and the threads are disengaged to allow easy movement up or down the screw. Release the button and the threads engage to allow for normal clamping. Available in inch and metric sizes with plastic or die-cast handle.


As Easy As 1-2-3...
 1. Push button
 2. Slide handle to new position
 3. Release button and threads engage for clamping

 

By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top