CAD (0)
▾
- Zinc die-cast handle with black finish
- Orange handles available
- All steel parts ensure durability
- Internal thread with black oxide finish
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Type |
N/A Zinc Die-Cast Handle |
Thread Depth |
N/A 0.32 in |
Thread (X) |
N/A 1/4-20 |
B |
N/A 0.55 in |
C |
N/A 0.95 in |
D |
N/A 1.65 in |
E |
N/A 1.30 in |
F |
N/A 0.39 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
