CAD (0)
▾
- Die-cast handle with chrome plated finish
- Internal parts have black oxide finish
- Used on applications where appearance is as important as function
Unit of Measure
Product Type |
N/A Clamping Lever |
X Thread |
N/A 3/8-16 |
L |
N/A 0.75 in |
B |
N/A 0.83 in |
C |
N/A 1.52 in |
D |
N/A 3.03 in |
E |
N/A 2.20 in |
F |
N/A 0.63 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
