CAD (0)
▾
- Die-cast handle with chrome plated finish
- Internal parts have black oxide finish
- Used on applications where appearance is as important as function
Unit of Measure
Product Type |
N/A Clamping Lever |
X Thread |
N/A 1/2-13 |
L |
N/A 1 in |
B |
N/A 0.94 in |
C |
N/A 1.67 in |
D |
N/A 3.58 in |
E |
N/A 2.50 in |
F |
N/A 0.75 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
