CAD (0)
▾
- Zinc die-cast handle with black finish
- Steel parts give increased stability and rigidity
- Orange handles available
- External steel stud with black oxide finish
- Additional thread lengths available upon request
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Type |
N/A Zinc Die-Cast Handle |
Stud Material |
N/A Steel |
Stud Finish |
N/A Black oxide |
Thread (X) |
N/A 5/8-11 |
L |
N/A 2.48 in |
B |
N/A 1.18 in |
C |
N/A 1.98 in |
D |
N/A 4.25 in |
E |
N/A 2.95 in |
F |
N/A 0.91 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
