CAD (0)
▾
- Zinc die-cast handle with black finish
- Orange handles available
- All steel parts ensure durability
- Internal metric thread with black oxide finish
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Type |
N/A Zinc Die-Cast Handle |
Thread (X) |
N/A M16x2 |
Thread Depth |
N/A 23 mm |
B |
N/A 30.0 mm |
C |
N/A 50.0 mm |
D |
N/A 108.0 mm |
E |
N/A 75.0 mm |
F |
N/A 23.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
