CAD (0)
▾
- Zinc die-cast handle with black finish
- Orange handles available
- Steel parts give increased stability and rigidity
- External steel stud with black oxide finish
- Additional thread lengths available upon request
Unit of Measure
Product Type |
N/A Stainless Steel Components |
Handle Type |
N/A Diecast Handle |
Stud Material |
N/A Stainless Steel |
Thread (X) |
N/A M8x1.25 |
L |
N/A 63 mm |
B |
N/A 18.0 mm |
C |
N/A 31.0 mm |
D |
N/A 65.0 mm |
E |
N/A 45.0 mm |
F |
N/A 13.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
