CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- just add your own knob to customize the adapter to create a hand retractable plunger that meets your requirements. See photos at the bottom of this page.
- All plungers include nylon pellet locking element.
Non-Locking Design
(Plunger nose cannot be retracted and locked without manually pulling back and holding in the retracted position).
Unit of Measure
Product Type |
N/A Hand Retractable Plungers |
Pressure Type |
N/A Light |
Material |
N/A Stainless Steel |
End Pressure Start |
N/A 2 newtons lbs. |
End Pressure Full |
N/A 9 newtons lbs. |
Thread (A) |
N/A M5 x .8 |
B |
N/A 10.3 mm in. |
C |
N/A 2.36 mm in. |
D |
N/A 2 mm in. |
Thread (E) |
N/A 10-32 |
F |
N/A 5.9 mm in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
