CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- just add your own knob to customize the adapter to create a hand retractable plunger that meets your requirements. See photos at the bottom of this page.
- All plungers include nylon pellet locking element.
Non-Locking Design
(Plunger nose cannot be retracted and locked without manually pulling back and holding in the retracted position).
Unit of Measure
Product Type |
N/A Hand Retractable Plungers |
Pressure Type |
N/A Light |
Material |
N/A Steel |
Plating |
N/A Zinc |
End Pressure Start |
N/A 3 newtons lbs. |
End Pressure Full |
N/A 18 newtons lbs. |
Thread (A) |
N/A M10 x 1.50 |
B |
N/A 19 mm in. |
C |
N/A 5.5 mm in. |
D |
N/A 5 mm in. |
Thread (E) |
N/A 5/16-18 |
F |
N/A 10.3 mm in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
