CAD (0)
▾
- Inch and metric sizes
- Available in zinc-plated steel or stainless steel
- Non-locking design
- Radiused Delrin® nose
- Available in light or heavy pressure Includes nylon pellet for positive holding
Unit of Measure
Product Type |
N/A Hand Retractable Plunger |
Pressure Type |
N/A Light |
Material |
N/A Steel |
Plating |
N/A Zinc |
End Pressure Start |
N/A 13 N |
End Pressure Full |
N/A 26.5 N |
Thread (A) |
N/A M16 x 2.0 |
B |
N/A 25.4 mm |
C |
N/A 7.92 mm |
D |
N/A 9.47 mm |
E |
N/A 10.3 mm |
F |
N/A 28.6 mm |
Tolerance for D |
N/A +.001 in.-.002 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
