CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- All plungers include nylon locking element.
- Available in heavy or light pressure.
- Metric and inch sizes available.
- New phenolic noses prevent surface marring.
- Plunger can be withdrawn completely into the body and locked in a fully retracted position.
- To engage the plunger, simply turn the head to line up with the slot in body.
Unit of Measure
Product Type |
N/A Hand Retractable Plungers |
Pressure Type |
N/A Light |
Nose Material |
N/A Steel and Stainless Steel |
Material |
N/A Stainless Steel |
End Pressure Start |
N/A 3 lbs. |
End Pressure Full |
N/A 60 lbs. |
Thread (A) |
N/A 5/8-11 |
B |
N/A 1 in. |
C |
N/A 5/16 in. |
D |
N/A 0.311 in. |
Tolerance for D |
N/A -0.002 in.+0.001 in. |
E |
N/A 13/32 in. |
F |
N/A 1 1/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
