CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- Radiused Delrin® nose that can be fully retracted and locked in position.
- Available in heavy or light pressure.
- Includes nylon pellet for positive holding.
Unit of Measure
Product Type |
N/A Hand Retractable Plungers |
Pressure Type |
N/A Heavy |
Nose Material |
N/A Delrin |
Material |
N/A Stainless Steel |
End Pressure Start |
N/A 11 newtons lbs. |
End Pressure Full |
N/A 44.5 newtons lbs. |
Thread (A) |
N/A M12 x 1.75 |
B |
N/A 22.2 mm in. |
C |
N/A 6.35 mm in. |
D |
N/A 7.87 mm in. |
E |
N/A 9.4 mm in. |
F |
N/A 25.4 mm in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
