CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- Radiused Delrin® nose that can be fully retracted and locked in position.
- Available in heavy or light pressure.
- Includes nylon pellet for positive holding.
Unit of Measure
Product Type |
N/A Hand Retractable Plungers |
Pressure Type |
N/A Light |
Nose Material |
N/A Delrin |
Material |
N/A Steel |
Plating |
N/A Zinc |
End Pressure Start |
N/A 3 newtons lbs. |
End Pressure Full |
N/A 13 newtons lbs. |
Thread (A) |
N/A M8 x 1.25 |
B |
N/A 15.8 mm in. |
C |
N/A 4.75 mm in. |
D |
N/A 4.54 mm in. |
E |
N/A 7 mm in. |
F |
N/A 15.8 mm in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
