CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- Radiused Delrin® nose.
- Delrin® prevents marring of aluminum, brass or other soft materials.
- Non-locking plunger.
Unit of Measure
Product Type |
N/A Pull Ring Plunger |
Nose Material |
N/A Delrin |
Length |
N/A Short |
Material |
N/A Steel |
End Pressure Start |
N/A .75 lbs. |
End Pressure Full |
N/A 2.75 lbs. |
Thread (A) |
N/A 5/16-18 |
B |
N/A 17/32 in. |
C |
N/A 1/4 in. |
D |
N/A .186 in. |
E |
N/A 5/16 in. |
F |
N/A 3/32 in. |
G |
N/A 3/16 in. |
H |
N/A 23/64 in. |
Ring OD |
N/A 3/4 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
