CAD (0)
▾
Pull Ring Plungers, with Short Length Delrin® Nose
Pull Ring Plungers
- Available in zinc-plated steel or stainless steel.
- Radiused Delrin® nose.
- Delrin® prevents marring of aluminum, brass or other soft materials.
- Non-locking plunger.
Item # |
Item Name |
Length |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
E |
G |
H |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PRP-50 | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2 lbs. | Thread (A) N/A 1/4-20 | B N/A 7/16 in. | C N/A 3/16 in. | D N/A 0.156 in. | E N/A 1/4 in. | G N/A 5/32 in. | H N/A 9/32 in. | $18.50 |
| PRP-54 | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2.75 lbs. | Thread (A) N/A 5/16-18 | B N/A 17/32 in. | C N/A 1/4 in. | D N/A .186 in. | E N/A 5/16 in. | G N/A 3/16 in. | H N/A 23/64 in. | $18.50 |
| PRP-51 | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 9/32 in. | D N/A 0.250 in. | E N/A 3/8 in. | G N/A 3/16 in. | H N/A 7/16 in. | $20.65 |
| PRP-52 | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 1/2-13 | B N/A 13/16 in. | C N/A 3/8 in. | D N/A 0.312 in. | E N/A 1/2 in. | G N/A 1/4 in. | H N/A 9/16 in. | $24.25 |
| PRP-53 | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 7/16 in. | D N/A 0.375 in. | E N/A 5/8 in. | G N/A 5/16 in. | H N/A 11/16 in. | $27.50 |
| PRP-50SS | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2 lbs. | Thread (A) N/A 1/4-20 | B N/A 7/16 in. | C N/A 3/16 in. | D N/A 0.156 in. | E N/A 1/4 in. | G N/A 5/32 in. | H N/A 9/32 in. | $28.50 |
| PRP-54SS | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2.75 lbs. | Thread (A) N/A 5/16-18 | B N/A 17/32 in. | C N/A 1/4 in. | D N/A .186 in. | E N/A 5/16 in. | G N/A 3/16 in. | H N/A 23/64 in. | $33.00 |
| PRP-51SS | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 9/32 in. | D N/A 0.250 in. | E N/A 3/8 in. | G N/A 3/16 in. | H N/A 7/16 in. | $28.75 |
| PRP-52SS | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 1/2-13 | B N/A 13/16 in. | C N/A 3/8 in. | D N/A 0.312 in. | E N/A 1/2 in. | G N/A 1/4 in. | H N/A 9/16 in. | $33.00 |
| PRP-53SS | N/A Pull Ring Plungers, with Short Length Delrin® Nose | Length N/A Short | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 7/16 in. | D N/A 0.375 in. | E N/A 5/8 in. | G N/A 5/16 in. | H N/A 11/16 in. | $40.25 |


