Menu
CAD (0)
  • Cart is empty
  • Product image - Pull Ring Plungers Standard Length

    • Available in zinc-plated steel or stainless steel.
    • Used in machining applications as positioners, loading pins, indexing devices.
    • Standard length plunger retracts and locks completely into the body of the plunger.
    • Includes nylon patch for positive holding.
    • New phenolic nose available to prevent surface marring.

  • Product Image - Pull Ring Plungers Short Length

    • Available in zinc-plated steel or stainless steel.
    • Used in machining applications as positioners, loading pins, indexing devices.
    • Non-locking plunger.
    • Includes nylon patch for positive holding.
    • New phenolic nose available to prevent surface marring.

  • Product Image - Pull Ring Plunger

    • Available in zinc-plated steel or stainless steel.
    • Radiused Delrin® nose.
    • Delrin® prevents marring of aluminum, brass or other soft materials.
    • Non-locking plunger.

  • Product Image - Pull Ring Plunger

    • Available in zinc-plated steel or stainless steel.
    • Radiused Delrin® nose.
    • Delrin® prevents marring of aluminum, brass or other soft materials.
    • Includes nylon patch locking element.
    • Plunger can be withdrawn completely into body and locked in a fully retracted position.

Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top