Menu
CAD (0)
  • Cart is empty
  • Available in zinc-plated steel or stainless steel.
  • Used in machining applications as positioners, loading pins, indexing devices.
  • Non-locking plunger.
  • Includes nylon patch for positive holding.
  • New phenolic nose available to prevent surface marring.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

End Pressure Start

End Pressure Full

Thread (A)

B

C

D

E

G

H

List Price

N/A Pull Ring Plungers With Short Length N/A Steel N/A 0.50 lbs. N/A 2 lbs. N/A 1/4-20 N/A 7/16 in. N/A 3/16 in. N/A 0.156 in. N/A 1/4 in. N/A 5/32 in. N/A 9/32 in. $17.50
N/A Pull Ring Plungers With Short Length N/A Steel N/A .75 lbs. N/A 2.75 lbs. N/A 5/16-18 N/A 17/32 in. N/A 1/4 in. N/A .186 in. N/A 5/16 in. N/A 3/16 in. N/A 23/64 in. $19.10
N/A Pull Ring Plungers With Short Length N/A Steel N/A 0.75 lbs. N/A 3 lbs. N/A 3/8-16 N/A 5/8 in. N/A 9/32 in. N/A 0.250 in. N/A 3/8 in. N/A 3/16 in. N/A 7/16 in. $18.50
N/A Pull Ring Plungers With Short Length N/A Steel N/A 1 lbs. N/A 4 lbs. N/A 1/2-13 N/A 13/16 in. N/A 3/8 in. N/A 0.312 in. N/A 1/2 in. N/A 1/4 in. N/A 9/16 in. $21.65
N/A Pull Ring Plungers With Short Length N/A Steel N/A 1.25 lbs. N/A 5 lbs. N/A 5/8-11 N/A 1 in. N/A 7/16 in. N/A 0.375 in. N/A 5/8 in. N/A 5/16 in. N/A 11/16 in. $24.25
N/A Pull Ring Plungers With Short Length N/A Steel N/A 1.5 lbs. N/A 6 lbs. N/A 3/4-10 N/A 1-3/16 in. N/A 1/2 in. N/A .437 in. N/A 3/4 in. N/A 5/16 in. N/A 1 in. $29.75
N/A Pull Ring Plungers With Short Length N/A Steel N/A 1.75 lbs. N/A 7 lbs. N/A 1"-8 N/A 1-5/16 in. N/A 5/8 in. N/A .500 in. N/A 1" in. N/A 7/16 in. N/A 1-1/4 in. $36.85
N/A Pull Ring Plungers With Short Length N/A Stainless Steel N/A 0.50 lbs. N/A 2 lbs. N/A 1/4-20 N/A 7/16 in. N/A 3/16 in. N/A 0.156 in. N/A 1/4 in. N/A 5/32 in. N/A 9/32 in. $22.75
N/A Pull Ring Plungers With Short Length N/A Stainless Steel N/A .75 lbs. N/A 2.75 lbs. N/A 5/16-18 N/A 17/32 in. N/A 1/4 in. N/A .186 in. N/A 5/16 in. N/A 3/16 in. N/A 23/64 in. $32.50
N/A Pull Ring Plungers With Short Length N/A Stainless Steel N/A 0.75 lbs. N/A 3 lbs. N/A 3/8-16 N/A 5/8 in. N/A 9/32 in. N/A 0.250 in. N/A 3/8 in. N/A 3/16 in. N/A 7/16 in. $23.80
N/A Pull Ring Plungers With Short Length N/A Stainless Steel N/A 1 lbs. N/A 4 lbs. N/A 1/2-13 N/A 13/16 in. N/A 3/8 in. N/A 0.312 in. N/A 1/2 in. N/A 1/4 in. N/A 9/16 in. $28.00
N/A Pull Ring Plungers With Short Length N/A Stainless Steel N/A 1.25 lbs. N/A 5 lbs. N/A 5/8-11 N/A 1 in. N/A 7/16 in. N/A 0.375 in. N/A 5/8 in. N/A 5/16 in. N/A 11/16 in. $31.50
N/A Pull Ring Plungers With Short Length N/A Stainless Steel N/A 1.5 lbs. N/A 6 lbs. N/A 3/4-10 N/A 1-3/16 in. N/A 1/2 in. N/A .437 in. N/A 3/4 in. N/A 5/16 in. N/A 1" in. $35.75
N/A Pull Ring Plungers With Short Length N/A Stainless Steel N/A 1.75 lbs. N/A 7 lbs. N/A 1"-8 N/A 1-5/16 in. N/A 5/8 in. N/A .500 in. N/A 1" in. N/A 7/16 in. N/A 1-1/4 in. $42.75
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top