CAD (0)
▾
Pull Ring Plungers, with Standard Length Delrin® Nose
Pull Ring Plungers
- Available in zinc-plated steel or stainless steel.
- Radiused Delrin® nose.
- Delrin® prevents marring of aluminum, brass or other soft materials.
- Includes nylon patch locking element.
- Plunger can be withdrawn completely into body and locked in a fully retracted position.
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
E |
F |
G |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PRP-60 | N/A Pull Ring Plungers, with Standard Length Delrin® Nose | Material N/A Zinc-Plated Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 1 in. | C N/A 1/4 in. | D N/A 13/16 in. | E N/A 5/16 in. | F N/A 0.156 in. | G N/A 1 1/8 in. | $19.80 |
| PRP-61 | N/A Pull Ring Plungers, with Standard Length Delrin® Nose | Material N/A Zinc-Plated Steel | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 3/8-16 | B N/A 1 1/4 in. | C N/A 3/8 in. | D N/A 1 1/4 in. | E N/A 7/16 in. | F N/A 0.250 in. | G N/A 1 11/16 in. | $22.75 |
| PRP-62 | N/A Pull Ring Plungers, with Standard Length Delrin® Nose | Material N/A Zinc-Plated Steel | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/2-13 | B N/A 1 3/8 in. | C N/A 1/2 in. | D N/A 1 7/16 in. | E N/A 9/16 in. | F N/A 0.312 in. | G N/A 2 in. | $27.00 |
| PRP-60SS | N/A Pull Ring Plungers, with Standard Length Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 1 in. | C N/A 1/4 in. | D N/A 13/16 in. | E N/A 5/16 in. | F N/A 0.156 in. | G N/A 1 1/8 in. | $34.75 |
| PRP-61SS | N/A Pull Ring Plungers, with Standard Length Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 3/8-16 | B N/A 1 1/4 in. | C N/A 3/8 in. | D N/A 1 1/4 in. | E N/A 7/16 in. | F N/A 0.250 in. | G N/A 1 11/16 in. | $42.00 |
| PRP-62SS | N/A Pull Ring Plungers, with Standard Length Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/2-13 | B N/A 1 3/8 in. | C N/A 1/2 in. | D N/A 1 7/16 in. | E N/A 9/16 in. | F N/A 0.312 in. | G N/A 2 in. | $61.00 |


