CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- Radiused Delrin® nose.
- Delrin® prevents marring of aluminum, brass or other soft materials.
- Includes nylon patch locking element.
- Plunger can be withdrawn completely into body and locked in a fully retracted position.
Unit of Measure
Product Type |
N/A Pull Ring Plungers |
Nose Material |
N/A Delrin® |
Length |
N/A Standard |
Material |
N/A Zinc-Plated Steel |
End Pressure Start |
N/A 2 lbs. |
End Pressure Full |
N/A 4 lbs. |
Thread (A) |
N/A 3/8-16 |
B |
N/A 1 1/4 in. |
C |
N/A 3/8 in. |
D |
N/A 1 1/4 in. |
E |
N/A 7/16 in. |
F |
N/A 0.250 in. |
G |
N/A 1 11/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
