Menu
CAD (0)
  • Cart is empty
  • Available in zinc-plated steel or stainless steel.
  • Used in machining applications as positioners, loading pins, indexing devices.
  • Standard length plunger retracts and locks completely into the body of the plunger.
  • Includes nylon patch for positive holding.
  • New phenolic nose available to prevent surface marring.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Length

Material

End Pressure Start

End Pressure Full

Thread (A)

B

C

D

E

F

G

List Price

N/A Pull Ring Plungers With Standard Length N/A Standard N/A Steel N/A 1 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1 in. N/A 1/4 in. N/A 53/64 in. N/A 5/16 in. N/A 0.156 in. N/A 1 9/64 in. $17.00
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Steel N/A 2 lbs. N/A 4 lbs. N/A 3/8-16 N/A 1 1/4 in. N/A 3/8 in. N/A 1 1/4 in. N/A 7/16 in. N/A 0.250 in. N/A 1 11/16 in. $19.10
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Steel N/A 2.50 lbs. N/A 5 lbs. N/A 1/2-13 N/A 1 3/8 in. N/A 1/2 in. N/A 1 7/16 in. N/A 9/16 in. N/A 0.312 in. N/A 2 in. $23.75
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Steel N/A 3 lbs. N/A 6 lbs. N/A 5/8-11 N/A 1-1/4 in. N/A .55 in. N/A 2-1/4 in. N/A 1-1/8 in. N/A 5/16 in. N/A 3.35 in. $24.25
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Steel N/A 5 lbs. N/A 10 lbs. N/A 3/4-10 N/A 1-3/8 in. N/A .65 in. N/A 2-5/8 in. N/A 1-7/16 in. N/A 7/16 in. N/A 4-1/16 in. $28.75
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Steel N/A 8 lbs. N/A 20 lbs. N/A 1"-8 N/A 1-3/8 in. N/A .90 in. N/A 3-1/4 in. N/A 1-3/8 in. N/A 11/16 in. N/A 4-5/8 in. $34.50
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Stainless Steel N/A 1 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1 in. N/A 1/4 in. N/A 53/64 in. N/A 5/16 in. N/A 0.156 in. N/A 1 9/64 in. $27.75
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Stainless Steel N/A 2 lbs. N/A 4 lbs. N/A 3/8-16 N/A 1 1/4 in. N/A 3/8 in. N/A 1 1/4 in. N/A 7/16 in. N/A 0.250 in. N/A 1 11/16 in. $33.00
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Stainless Steel N/A 2.50 lbs. N/A 5 lbs. N/A 1/2-13 N/A 1 3/8 in. N/A 1/2 in. N/A 1 7/16 in. N/A 9/16 in. N/A 0.312 in. N/A 2 in. $46.50
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Stainless Steel N/A 3 lbs. N/A 6 lbs. N/A 5/8-11 N/A 1-1/4 in. N/A .55 in. N/A 2-1/4 in. N/A 1-1/8 in. N/A 5/16 in. N/A 3.35 in. $34.00
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Stainless Steel N/A 5 lbs. N/A 10 lbs. N/A 3/4-10 N/A 1-3/8 in. N/A .65 in. N/A 2-5/8 in. N/A 1-7/16 in. N/A 7/16 in. N/A 4-1/16 in. $38.25
N/A Pull Ring Plungers With Standard Length N/A Standard N/A Stainless Steel N/A 8 lbs. N/A 20 lbs. N/A 1"-8 N/A 1-3/8 in. N/A .90 in. N/A 3-1/4 in. N/A 1-3/8 in. N/A 11/16 in. N/A 4-5/8 in. $44.00
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top