CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- Used in machining applications as positioners, loading pins, indexing devices.
- Standard length plunger retracts and locks completely into the body of the plunger.
- Includes nylon patch for positive holding.
- New phenolic nose available to prevent surface marring.
Unit of Measure
Product Type |
N/A Pull Ring Plunger |
Nose Material |
N/A Stainless Steel |
Length |
N/A Standard |
Material |
N/A Stainless Steel |
End Pressure Start |
N/A 5 lbs. |
End Pressure Full |
N/A 10 lbs. |
Thread (A) |
N/A 3/4-10 |
B |
N/A 1-3/8 in. |
C |
N/A .65 in. |
D |
N/A 2-5/8 in. |
E |
N/A 1-7/16 in. |
F |
N/A 7/16 in. |
G |
N/A 4-1/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
