CAD (0)
▾
- Case hardened, black oxide finish
- Commonly known as a coupling nut
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread (A) |
N/A M20x2.5 |
B |
N/A 32 mm |
C |
N/A 51.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
