CAD (0)
▾
Metric Extension Nuts
Nuts
- Case hardened, black oxide finish
- Commonly known as a coupling nut
Item # |
Item Name |
Material |
Finish |
Thread (A) |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| EN-60 | N/A Extension Nuts | Material N/A Steel | Finish N/A Black oxide | Thread (A) N/A M6x1 | B N/A 13 mm | C N/A 16.0 mm | $6.65 |
CAD
N/A
|
| EN-8 | N/A Extension Nuts | Material N/A Steel | Finish N/A Black oxide | Thread (A) N/A M8x1.25 | B N/A 14.3 mm | C N/A 22.0 mm | $7.70 |
CAD
N/A
|
| EN-10 | N/A Extension Nuts | Material N/A Steel | Finish N/A Black oxide | Thread (A) N/A M10x1.5 | B N/A 17.4 mm | C N/A 25.0 mm | $7.55 |
CAD
N/A
|
| EN-12 | N/A Extension Nuts | Material N/A Steel | Finish N/A Black oxide | Thread (A) N/A M12x1.75 | B N/A 22.2 mm | C N/A 32.0 mm | $9.45 |
CAD
N/A
|
| EN-16 | N/A Extension Nuts | Material N/A Steel | Finish N/A Black oxide | Thread (A) N/A M16x2 | B N/A 27.0 mm | C N/A 41.0 mm | $12.75 |
CAD
N/A
|
| EN-20 | N/A Extension Nuts | Material N/A Steel | Finish N/A Black oxide | Thread (A) N/A M20x2.5 | B N/A 32 mm | C N/A 51.0 mm | $16.00 |
CAD
N/A
|
| EN-24 | N/A Extension Nuts | Material N/A Steel | Finish N/A Black oxide | Thread (A) N/A M24x3 | B N/A 38 mm | C N/A 64.0 mm | $22.35 |
CAD
N/A
|


