CAD (0)
▾
- Case hardened carbon steel
- Black oxide finish
- Hex head rotates but collar remains stationary upon contact, two piece construction
- Holds rigidly without marring the workpiece
- Used with set up studs, t-slot bolts, and bolts
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread (A) |
N/A 7/8-9 |
E |
N/A 1 7/16 in |
B |
N/A 1 3/4 in |
C |
N/A 1 1/8 in |
D |
N/A 7/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
