Menu
CAD (0)
  • Cart is empty
  • Case hardened carbon steel
  • Black oxide finish
  • Hex head rotates but collar remains stationary upon contact, two piece construction
  • Holds rigidly without marring the workpiece
  • Used with set up studs, t-slot bolts, and bolts
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

E (in)

B (in)

C (in)

D (in)

Item #

Item Name

Material

Thread (A)

E

B

C

D

List Price

CAD

N/A Flange Nut N/A Steel N/A 1/4-20 N/A 1/2 in N/A 5/8 in N/A 3/8 in N/A 1/8 in $6.85 N/A CAD Icon (for items table)
N/A Flange Nut N/A Steel N/A 5/16-18 N/A 9/16 in N/A 3/4 in N/A 7/16 in N/A 9/64 in $7.30 N/A CAD Icon (for items table)
N/A Flange Nut N/A Steel N/A 3/8-16 N/A 11/16 in N/A 7/8 in N/A 17/32 in N/A 5/32 in $7.95 N/A CAD Icon (for items table)
N/A Flange Nut N/A Steel N/A 1/2-13 N/A 7/8 in N/A 1 1/8 in N/A 23/32 in N/A 7/32 in $9.10 N/A CAD Icon (for items table)
N/A Flange Nut N/A Steel N/A 5/8-11 N/A 1 1/16 in N/A 1 3/8 in N/A 29/32 in N/A 1/4 in $11.50 N/A CAD Icon (for items table)
N/A Flange Nut N/A Steel N/A 3/4-10 N/A 1 1/4 in N/A 1 5/8 in N/A 1 1/64 in N/A 9/32 in $14.25 N/A CAD Icon (for items table)
N/A Flange Nut N/A Steel N/A 7/8-9 N/A 1 7/16 in N/A 1 3/4 in N/A 1 1/8 in N/A 7/16 in $21.00 N/A CAD Icon (for items table)
N/A Flange Nut N/A Steel N/A 1-8 N/A 1 5/8 in N/A 2 in N/A 1 15/64 in N/A 15/32 in $27.85 N/A CAD Icon (for items table)
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top