CAD (0)
▾
Thru-Hole Plastic Hand Knobs
Plastic Hand Knobs
- Handle made from glass-fiber reinforced polyamide
- Black matte finish
- Bushing from steel, zinc-plated finish
Item Name |
Thread (X) |
A |
B |
C |
D |
E |
List Price |
Item # |
A |
B |
C_OLD |
D_OLD |
E |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A Thru-Hole Plastic Hand Knobs | Thread (X) N/A M6 | A N/A 11 mm | B N/A 32 mm | C N/A 14 mm | D N/A 20 mm | E N/A 10 mm | $4.20 | 713206 | A N/A | B N/A | C_OLD N/A | D_OLD N/A | E N/A |
| N/A Thru-Hole Plastic Hand Knobs | Thread (X) N/A M8 | A N/A 13 mm | B N/A 40 mm | C N/A 18 mm | D N/A 25 mm | E N/A 13 mm | $4.60 | 714008 | A N/A | B N/A | C_OLD N/A | D_OLD N/A | E N/A |
| N/A Thru-Hole Plastic Hand Knobs | Thread (X) N/A M10 | A N/A 15 mm | B N/A 50 mm | C N/A 22 mm | D N/A 32 mm | E N/A 17 mm | $5.60 | 715010 | A N/A | B N/A | C_OLD N/A | D_OLD N/A | E N/A |
| N/A Thru-Hole Plastic Hand Knobs | Thread (X) N/A M12 | A N/A 20 mm | B N/A 63 mm | C N/A 26 mm | D N/A 40 mm | E N/A 21 mm | $7.85 | 716312 | A N/A | B N/A | C_OLD N/A | D_OLD N/A | E N/A |
| N/A Thru-Hole Plastic Hand Knobs | Thread (X) N/A 1/4-20 | A N/A | B N/A | C N/A | D N/A | E N/A | $4.20 | 7132AC | A N/A .43 in | B N/A 1.26 in | C_OLD N/A .55 in. | D_OLD N/A .79 in. | E N/A 0.39 in |
| N/A Thru-Hole Plastic Hand Knobs | Thread (X) N/A 5/16-18 | A N/A | B N/A | C N/A | D N/A | E N/A | $4.60 | 7140AD | A N/A .51 in | B N/A 1.57 in | C_OLD N/A .71 in. | D_OLD N/A .98 in. | E N/A .51 in |
| N/A Thru-Hole Plastic Hand Knobs | Thread (X) N/A 3/8-16 | A N/A | B N/A | C N/A | D N/A | E N/A | $5.60 | 7150AE | A N/A .59 in | B N/A 1.98 in | C_OLD N/A .86 in. | D_OLD N/A 1.26 in. | E N/A .67 in |
| N/A Thru-Hole Plastic Hand Knobs | Thread (X) N/A 1/2-13 | A N/A | B N/A | C N/A | D N/A | E N/A | $7.85 | 7163AF | A N/A .79 in | B N/A 2.48 in | C_OLD N/A 1.02 in. | D_OLD N/A 1.57 in. | E N/A .82 in |