CAD (0)
▾
Hand Retractable Plunger with Non-Locking Design, Delrin® Nose
Hand Retractable Plungers
- Inch and metric sizes
- Available in zinc-plated steel or stainless steel
- Non-locking design
- Radiused Delrin® nose
- Available in light or heavy pressure Includes nylon patch for positive holding
1 2
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
E |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HRP-340 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 5.0 lbs. | Thread (A) N/A 1/4-20 | B N/A 1/2 in. | C N/A 1/8 in. | D N/A .144 in. | E N/A 1/4 in. | F N/A 1/2 in. | $20.95 |
| HRP-341 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 6.0 lbs. | Thread (A) N/A 5/16-18 | B N/A 5/8 in. | C N/A 3/16 in. | D N/A .179 in. | E N/A 9/32 in. | F N/A 5/8 in. | $22.65 |
| HRP-342 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 8.0 lbs. | Thread (A) N/A 3/8-16 | B N/A 3/4 in. | C N/A 7/32 in. | D N/A .216 in. | E N/A 5/16 in. | F N/A 3/4 in. | $25.40 |
| HRP-343 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 2.5 lbs. | End Pressure Full N/A 10.0 lbs. | Thread (A) N/A 1/2-13 | B N/A 7/8 in. | C N/A 1/4 in. | D N/A .310 in. | E N/A 3/8 in. | F N/A 1 in. | $26.95 |
| HRP-344 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 5.0 lbs. | End Pressure Full N/A 10.0 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A .373 in. | E N/A 13/32 in. | F N/A 1-1/8 in. | $34.30 |
| HRP-340SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 5.0 lbs. | Thread (A) N/A 1/4-20 | B N/A 1/2 in. | C N/A 1/8 in. | D N/A .144 in. | E N/A 1/4 in. | F N/A 1/2 in. | $35.10 |
| HRP-341SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 6.0 lbs. | Thread (A) N/A 5/16-18 | B N/A 5/8 in. | C N/A 3/16 in. | D N/A .179 in. | E N/A 9/32 in. | F N/A 5/8 in. | $37.45 |
| HRP-342SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 8.0 lbs. | Thread (A) N/A 3/8-16 | B N/A 3/4 in. | C N/A 7/32 in. | D N/A .216 in. | E N/A 5/16 in. | F N/A 3/4 in. | $41.50 |
| HRP-343SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2.5 lbs. | End Pressure Full N/A 10.0 lbs. | Thread (A) N/A 1/2-13 | B N/A 7/8 in. | C N/A 1/4 in. | D N/A .310 in. | E N/A 3/8 in. | F N/A 1 in. | $44.25 |
| HRP-344SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 5.0 lbs. | End Pressure Full N/A 10.0 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A .373 in. | E N/A 13/32 in. | F N/A 1-1/8 in. | $70.75 |
| HRP-345 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 1/2 in. | C N/A 1/8 in. | D N/A .144 in. | E N/A 1/4 in. | F N/A 1/2 in. | $20.95 |
| HRP-346 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3.0 lbs. | Thread (A) N/A 5/16-18 | B N/A 5/8 in. | C N/A 3/16 in. | D N/A .179 in. | E N/A 9/32 in. | F N/A 5/8 in. | $22.70 |
| HRP-347 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 4.0 lbs. | Thread (A) N/A 3/8-16 | B N/A 3/4 in. | C N/A 7/32 in. | D N/A .216 in. | E N/A 5/16 in. | F N/A 3/4 in. | $25.40 |
| HRP-348 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 5.0 lbs. | Thread (A) N/A 1/2-13 | B N/A 7/8 in. | C N/A 1/4 in. | D N/A .310 in. | E N/A 3/8 in. | F N/A 1 in. | $26.95 |
| HRP-349 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 3.0 lbs. | End Pressure Full N/A 6.0 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A .373 in. | E N/A 13/32 in. | F N/A 1-1/8 in. | $34.30 |
| HRP-345SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 1/2 in. | C N/A 1/8 in. | D N/A .144 in. | E N/A 1/4 in. | F N/A 1/2 in. | $35.35 |
| HRP-346SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3.0 lbs. | Thread (A) N/A 5/16-18 | B N/A 5/8 in. | C N/A 3/16 in. | D N/A .179 in. | E N/A 9/32 in. | F N/A 5/8 in. | $37.50 |
| HRP-347SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 4.0 lbs. | Thread (A) N/A 3/8-16 | B N/A 3/4 in. | C N/A 7/32 in. | D N/A .216 in. | E N/A 5/16 in. | F N/A 3/4 in. | $41.50 |
| HRP-348SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 5.0 lbs. | Thread (A) N/A 1/2-13 | B N/A 7/8 in. | C N/A 1/4 in. | D N/A .310 in. | E N/A 3/8 in. | F N/A 1 in. | $44.25 |
| HRP-349SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 3.0 lbs. | End Pressure Full N/A 6.0 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A .373 in. | E N/A 13/32 in. | F N/A 1-1/8 in. | $43.50 |
| HRP-351 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 4.5 N | End Pressure Full N/A 22 N | Thread (A) N/A M6 x 1.0 | B N/A 12.7 mm | C N/A 3.17 mm | D N/A 3.65 mm | E N/A 6.3 mm | F N/A 12.7 mm | $21.50 |
| HRP-352 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 6.5 N | End Pressure Full N/A 26.5 N | Thread (A) N/A M8 x 1.25 | B N/A 15.8 mm | C N/A 4.75 mm | D N/A 4.54 mm | E N/A 7.0 mm | F N/A 15.8 mm | $23.00 |
| HRP-353 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 6.5 N | End Pressure Full N/A 35.55 N | Thread (A) N/A M10 x 1.50 | B N/A 19 mm | C N/A 5.50 mm | D N/A 5.48 mm | E N/A 7.9 mm | F N/A 19.0 mm | $25.50 |
| HRP-354 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 11 N | End Pressure Full N/A 44.5 N | Thread (A) N/A M12 x 1.75 | B N/A 22.2 mm | C N/A 6.35 mm | D N/A 7.87 mm | E N/A 9.4 mm | F N/A 25.4 mm | $28.35 |
| HRP-355 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 22 N | End Pressure Full N/A 44.5 N | Thread (A) N/A M16 x 2.0 | B N/A 25.4 mm | C N/A 7.92 mm | D N/A 9.47 mm | E N/A 10.3 mm | F N/A 28.6 mm | $44.75 |
1 2