Menu
CAD (0)
  • Cart is empty
  • Available in zinc-plated steel or stainless steel.
  • just add your own knob to customize the adapter to create a hand retractable plunger that meets your own requirements. See photos at the bottom of this page.
  • All plungers include nylon patch locking element.
    Locking Design
    (Plunger nose can be retracted and locked in the retracted position).
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Material

End Pressure Start

End Pressure Full

Thread (A)

B

C

D

Thread (E)

F

List Price

N/A Retractable Plungers N/A Steel N/A 1 lbs. N/A 3 lbs. N/A 10-32 N/A 13/32 in. N/A 3/32 in. N/A 0.104 in. N/A 10-32 N/A 15/64 in. $16.10
N/A Retractable Plungers N/A Steel N/A 1 lbs. N/A 5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.124 in. N/A 10-32 N/A 15/64 in. $16.10
N/A Retractable Plungers N/A Steel N/A 1.5 lbs. N/A 6 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.155 in. N/A 1/4-20 N/A 11/32 in. $17.85
N/A Retractable Plungers N/A Steel N/A 1.5 lbs. N/A 8 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.186 in. N/A 5/16-18 N/A 13/32 in. $19.50
N/A Retractable Plungers N/A Steel N/A 2.50 lbs. N/A 10 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.249 in. N/A 3/8-16 N/A 7/16 in. $20.65
N/A Retractable Plungers N/A Steel N/A 5 lbs. N/A 10 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.311 in. N/A 1/2-13 N/A 7/16 in. $23.10
N/A Retractable Plungers N/A Stainless Steel N/A 1 lbs. N/A 3 lbs. N/A 10-32 N/A 13/32 in. N/A 3/32 in. N/A 0.104 in. N/A 10-32 N/A 15/64 in. $30.75
N/A Retractable Plungers N/A Stainless Steel N/A 1 lbs. N/A 5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.124 in. N/A 10-32 N/A 15/64 in. $30.75
N/A Retractable Plungers N/A Stainless Steel N/A 1.5 lbs. N/A 6 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.155 in. N/A 1/4-20 N/A 11/32 in. $32.25
N/A Retractable Plungers N/A Stainless Steel N/A 1.5 lbs. N/A 8 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.186 in. N/A 5/16-18 N/A 13/32 in. $37.50
N/A Retractable Plungers N/A Stainless Steel N/A 2.50 lbs. N/A 10 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.249 in. N/A 3/8-16 N/A 7/16 in. $42.75
N/A Retractable Plungers N/A Stainless Steel N/A 5 lbs. N/A 10 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.311 in. N/A 1/2-13 N/A 7/16 in. $47.50
N/A Retractable Plungers N/A Steel N/A 0.5 lbs. N/A 1.5 lbs. N/A 10-32 N/A 13/32 in. N/A 3/32 in. N/A 0.104 in. N/A 10-32 N/A 15/64 in. $16.10
N/A Retractable Plungers N/A Steel N/A 0.5 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.124 in. N/A 10-32 N/A 15/64 in. $16.10
N/A Retractable Plungers N/A Steel N/A 0.75 lbs. N/A 3 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.155 in. N/A 1/4-20 N/A 11/32 in. $17.85
N/A Retractable Plungers N/A Steel N/A 0.75 lbs. N/A 4 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.186 in. N/A 5/16-18 N/A 13/32 in. $19.50
N/A Retractable Plungers N/A Steel N/A 1.25 lbs. N/A 5 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.249 in. N/A 3/8-16 N/A 7/16 in. $20.65
N/A Retractable Plungers N/A Steel N/A 3 lbs. N/A 6 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.311 in. N/A 1/2-13 N/A 7/16 in. $23.10
N/A Retractable Plungers N/A Stainless Steel N/A 0.5 lbs. N/A 1.5 lbs. N/A 10-32 N/A 13/32 in. N/A 3/32 in. N/A 0.104 in. N/A 10-32 N/A 15/64 in. $30.75
N/A Retractable Plungers N/A Stainless Steel N/A 0.5 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.124 in. N/A 10-32 N/A 15/64 in. $30.75
N/A Retractable Plungers N/A Stainless Steel N/A 0.75 lbs. N/A 3 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.155 in. N/A 1/4-20 N/A 11/32 in. $32.25
N/A Retractable Plungers N/A Stainless Steel N/A 0.75 lbs. N/A 4 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.186 in. N/A 5/16-18 N/A 13/32 in. $37.50
N/A Retractable Plungers N/A Stainless Steel N/A 1.25 lbs. N/A 5 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.249 in. N/A 3/8-16 N/A 7/16 in. $42.65
N/A Retractable Plungers N/A Stainless Steel N/A 3 lbs. N/A 6 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.311 in. N/A 1/2-13 N/A 7/16 in. $47.50
N/A Retractable Plungers N/A Steel N/A 4.5 newtons lbs. N/A 15.5 newtons lbs. N/A M5 x .8 N/A 10.3 mm in. N/A 2.36 mm in. N/A 2 mm in. N/A 10-32 N/A 5.9 mm in. $20.65
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top