Menu
CAD (0)
  • Cart is empty
  • Bodies are 303 stainless steel.
  • Available with slotted drive or hex drive.
  • Nose material available in stainless steel or nylon.
  • All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
  • Extended nose travel length. Ideal for locating or positioning applications.
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Nose Material

End Pressure Start

End Pressure Full

A

B

C

D

List Price

N/A Extended Nose, Slotted Drive N/A Stainless Steel N/A 1 lbs. N/A 3.25 lbs. N/A 8-32 N/A 7/16 in. N/A 0.093 in. N/A 0.070 in. $8.35
N/A Extended Nose, Slotted Drive N/A Stainless Steel N/A 1 lbs. N/A 3.25 lbs. N/A 8-36 N/A 7/16 in. N/A 0.093 in. N/A 0.070 in. $8.25
N/A Extended Nose, Slotted Drive N/A Stainless Steel N/A 1.25 lbs. N/A 4.25 lbs. N/A 10-32 N/A 15/32 in. N/A 0.125 in. N/A 0.093 in. $8.85
N/A Extended Nose, Slotted Drive N/A Stainless Steel N/A 2 lbs. N/A 7 lbs. N/A 1/4-20 N/A 17/32 in. N/A 0.187 in. N/A 0.119 in. $9.65
N/A Extended Nose, Slotted Drive N/A Stainless Steel N/A 2.50 lbs. N/A 10.50 lbs. N/A 5/16-18 N/A 9/16 in. N/A 0.187 in. N/A 0.135 in. $10.35
N/A Extended Nose, Slotted Drive N/A Stainless Steel N/A 3 lbs. N/A 12.50 lbs. N/A 3/8-16 N/A 5/8 in. N/A 0.187 in. N/A 0.186 in. $11.40
N/A Extended Nose, Slotted Drive N/A Stainless Steel N/A 3.5 lbs. N/A 19 lbs. N/A 1/2-13 N/A 3/4 in. N/A 0.250 in. N/A 0.248 in. $12.60
N/A Extended Nose, Slotted Drive N/A Brown Nylon N/A 1 lbs. N/A 3.25 lbs. N/A 8-32 N/A 7/16 in. N/A 0.093 in. N/A 0.070 in. $8.35
N/A Extended Nose, Slotted Drive N/A Brown Nylon N/A 1 lbs. N/A 3.25 lbs. N/A 8-36 N/A 7/16 in. N/A 0.093 in. N/A 0.070 in. $8.35
N/A Extended Nose, Slotted Drive N/A Brown Nylon N/A 1.25 lbs. N/A 4.25 lbs. N/A 10-32 N/A 15/32 in. N/A 0.125 in. N/A 0.093 in. $8.85
N/A Extended Nose, Slotted Drive N/A Brown Nylon N/A 2 lbs. N/A 7 lbs. N/A 1/4-20 N/A 17/32 in. N/A 0.187 in. N/A 0.119 in. $9.65
N/A Extended Nose, Slotted Drive N/A Brown Nylon N/A 2.50 lbs. N/A 10.50 lbs. N/A 5/16-18 N/A 9/16 in. N/A 0.187 in. N/A 0.135 in. $10.35
N/A Extended Nose, Slotted Drive N/A Brown Nylon N/A 3 lbs. N/A 12.50 lbs. N/A 3/8-16 N/A 5/8 in. N/A 0.187 in. N/A 0.186 in. $11.40
N/A Extended Nose, Slotted Drive N/A Brown Nylon N/A 3.5 lbs. N/A 19 lbs. N/A 1/2-13 N/A 3/4 in. N/A 0.250 in. N/A 0.248 in. $12.60
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 0.5 lbs. N/A 1.25 lbs. N/A 6-32 N/A 7/16 in. N/A .062 in. N/A .046 in. $14.10
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 1.0 lbs. N/A 3.25 lbs. N/A 8-32 N/A 1/2 in. N/A .093 in. N/A .070 in. $14.70
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 1.0 lbs. N/A 3.25 lbs. N/A 8-36 N/A 1/2 in. N/A .093 in. N/A .070 in. $14.70
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 1.25 lbs. N/A 4.25 lbs. N/A 10-32 N/A 9/16 in. N/A .125 in. N/A .093 in. $14.80
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 2.0 lbs. N/A 7.0 lbs. N/A 1/4-20 N/A 5/8 in. N/A .187 in. N/A .119 in. $15.70
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 2.0 lbs. N/A 9.0 lbs. N/A 5/16-18 N/A 23/32 in. N/A .187 in. N/A .135 in. $17.95
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 3.0 lbs. N/A 12.5 lbs. N/A 3/8-16 N/A 29/32 in. N/A .187 in. N/A .186 in. $18.65
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 3.5 lbs. N/A 19.0 lbs. N/A 1/2-13 N/A 1-3/64 in. N/A .250 in. N/A .248 in. $20.70
N/A Extended Nose, Hex Drive N/A Stainless Steel N/A 4.5 lbs. N/A 33.5 lbs. N/A 5/8-11 N/A 1-3/8 in. N/A .312 in. N/A .310 in. $25.55
N/A Extended Nose, Hex Drive N/A Brown Nylon N/A .5 lbs. N/A 1.25 lbs. N/A 6-32 N/A 7/16 in. N/A .062 in. N/A .046 in. $14.10
N/A Extended Nose, Hex Drive N/A Brown Nylon N/A 1.0 lbs. N/A 3.25 lbs. N/A 8-32 N/A 1/2 in. N/A .093 in. N/A .070 in. $15.40
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top